30-BSJ-IR 32:1/SSE-1/SSE-2/FA/72.00/S

30-BSJ-IR 32:1/SSE-1/SSE-2/FA/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted Rotating, Standard, 30 ton Capacity, 32:1 Gear Ratio, Travel Nut Position A

$12692.49 각 제품**
Max Travel Length

Min: 1.0 in  Max: 240.0 in  To the nearest .01 in

Jack Configuration

  • Improved speed, force, duty cycle, acceleration
  • Longer life cycle (low friction)
  • Requires less motor power
  • Greater positioning accuracy

측정

측정
크기
L 1,828.80 mm (72.000 in)
측정
크기
측정 단위 모든 길이 값 단위: Inches

명세서

사양
Gear Ratio 32:1
Screw Diameter 76 mm / 3.00 in
Screw Lead 17 mm / 0.66 in
Screw Root Diameter 63 mm / 2.48 in
Worm Turns Per Inch 48
무게 180 kg / 396.30 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4150 Case Hardened
너트 재질 1117/8620 Hardened Steel
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 266,893 N / 60,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0009 N·m / 0.0080 in.-lb.
Max Input Torque 56.83 N·m / 503.00 in.-lb.
Max Input kW/HP 2.61 kW / 3.50 hp
Max Worm Speed Rated Load 438 rpm
Max Capacity at 1750 rpm 66,750 N / 15,006 lbf
Tare Drag Torque 6.779 N·m / 60.000 in.-lb.
Back Drive Holding Torque 6.779 N·m / 5.000 ft.-lb.
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: